Caleb Wheeler's SparkFun Order

Favorited Favorite 0

These are cables, sensors, and micro computers for the Fisk CubeSat Lab.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Solder Lead Free - 100-gram Spool
In stock TOL-09325
9.95 1   
Solder Vacuum
In stock TOL-13203
5.5 1   
Solder Wick #2 5ft. - Generic
Only 14 left! TOL-09327
2.75 1   
Solder Leaded - 100-gram Spool
In stock TOL-09161
13 2   
SparkFun Snappable Protoboard
In stock PRT-13268
44.75 5   
Breadboard - Full-Size (Bare)
Only 9 left! PRT-12615
13 2   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
32.85 3   
SparkFun Inventor's Kit V3.3 - Special Edition
Retired KIT-14189
89.95 1   
Cannot be ordered at this time.
USB to RS232 Converter - 6ft
In stock CAB-11304
17.5 1   
BNC to Alligator Cable
In stock CAB-00504
11 2   
Ribbon Cable - 10 wire (15ft)
In stock CAB-10647
5.5 1   
Multimeter Probes - Tweezers
Retired TOL-11060
5.5 1   
Cannot be ordered at this time.
IC Hook with Pigtail
In stock CAB-09741
5.5 1   
Alligator Test Leads - Multicolored (10 Pack)
Only 7 left! PRT-12978
7 2   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
Banana to Banana Cables
Only 7 left! CAB-00507
55 10   
Lithium Ion Battery - 6Ah
In stock PRT-13856
32.5 1   
SparkFun 5V Step-Up Breakout - NCP1402
Retired PRT-10968
5.95 1   
Cannot be ordered at this time.
Temperature Sensor - Waterproof (DS18B20)
In stock SEN-11050
32.85 3   
SparkFun Block for IntelĀ® Edison - Raspberry Pi B (with Headers)
Retired DD-14157
29.9 2   
Cannot be ordered at this time.
SparkFun Venus GPS Logger - SMA Connector
Retired GPS-10920
59.95 1   
Cannot be ordered at this time.
Binding Post - Black
In stock PRT-09740
4.5 10   
Binding Post - Red
In stock PRT-09739
4.5 10   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
3.15 3   
Rotary Potentiometer - Linear (10k ohm)
Out of stock COM-09288
3.15 3   
DC Barrel Jack Plug - Male
In stock PRT-11476
4.2 4   
DC Barrel Power Jack/Connector
In stock PRT-00119
3 2   
Break Away Male Headers - Swiss Machine Pin
Retired PRT-00117
6
You save:
5.8 (49%)
4   
Cannot be ordered at this time.
Break Away Female Headers - Swiss Machine Pin
In stock PRT-00743
17 4   
Panel Mount USB to 4-pin Female Header Cable - 6'
In stock CAB-10177
1.18
You save:
1.77 (60%)
1   
GTE Knob - Medium
Retired COM-11949
6.25 5   
Cannot be ordered at this time.
Wire Strippers - 30AWG (Hakko)
In stock TOL-12630
12.87 1   
Flush Cutters - Hakko
In stock TOL-11952
16.41 3   
SparkFun Third Hand Kit
In stock TOL-11784
75 2   
Total: 641.61