Product | Subtotal | Qty | |
---|---|---|---|
SparkFun Hydra Power Cable - 6ft
CAB-11579 |
2.5
You save: 3 (55%) |
1 | |
Sensor Cable - Electrode Pads (3 connector)
CAB-12970 |
5.5 | 1 | |
Disposable Surface EMG/ECG/EKG Electrode - 24mm (10 pack)
SEN-12969 |
8.95 | 1 | |
Audio Jack 3.5mm
PRT-08032 |
1.6 | 1 | |
BNC to Alligator Cable
CAB-00504 |
5.5 | 1 | |
Banana to Alligator Coax Cable
CAB-00508 |
5.5 | 1 | |
Banana to Alligator Cable
CAB-00509 |
4.5 | 1 | |
Banana to IC Hook Cables
CAB-00506 |
5.5 | 1 | |
Banana to Banana Cables
CAB-00507 |
5.5 | 1 | |
Jumper Wires Premium 4" M/M - 20 AWG (30 Pack)
PRT-13870 |
1.95 |
1
Cannot be ordered at this time. |
|
Alligator Clip with Pigtail (4 Pack)
CAB-13191 |
3.5 | 1 | |
IC Hook Test Leads
CAB-00501 |
9.95 | 1 | |
Total: 60.45 |