Product | Subtotal | Qty | |
---|---|---|---|
LED - RGB 5mm Square (Piranha)
COM-11679 |
22.5
You save: 1.25 (5%) |
25
Cannot be ordered at this time. |
|
Voltage Regulator - 5V
COM-00107 |
1.05 | 1 | |
Rotary Potentiometer - 10k Ohm, Linear
COM-09939 |
3.15 | 3 | |
LED - RGB Clear Common Cathode (25 pack)
COM-09853 |
17.56
You save: 4.39 (20%) |
1
Cannot be ordered at this time. |
|
Total: 44.26 |