Desk

by Member #938702

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Stepper Motor - 125 oz.in (200 steps/rev, 600mm Wire)
Only 3 left! ROB-13656
33.5 1   
Big Easy Driver
In stock ROB-12859
21.5 1   
DC Barrel Jack Adapter - Female
In stock PRT-10288
3.5 1   
SparkFun ESP32 Thing
In stock DEV-13907
23.5 1   
Small Heatsink
In stock PRT-11510
9.95 1   
Theragrip Thermal Tape
Retired PRT-09771
3.95 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 5V DC 2A (Barrel Jack)
Retired TOL-12889
5.95 1   
Cannot be ordered at this time.
Total: 101.85