BDW WISH LIST

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LimeSDR
Retired WRL-15027
349.95 1   
Cannot be ordered at this time.
CO₂ Humidity and Temperature Sensor - SCD30
Only 5 left! SEN-15112
69.95 1   
Super Capacitor - 10F/2.5V
In stock COM-00746
4.95 1   
TL431 - Voltage Reference
Retired COM-11078
0.5 1   
Cannot be ordered at this time.
Real Time Clock - DS3234
In stock COM-10079
21.9 2   
Cable Carrier - 10x15mm (0.5m Length)
In stock ROB-13207
11.95 1   
Stepper Motor - 68 oz.in (400 steps/rev)
In stock ROB-10846
19.5 1   
Aluminum Channel - 24"
Retired ROB-12551
15.99 1   
Cannot be ordered at this time.
Tube - Aluminum (1"OD x 24"L x 0.82"ID)
Retired ROB-12173
11.49 1   
Cannot be ordered at this time.
FLiR Dev Kit
Retired KIT-13233
229.95
You save:
30 (12%)
1   
Cannot be ordered at this time.
SparkFun Raspberry Pi Zero W Basic Kit
Retired KIT-14298
39.95 1   
Cannot be ordered at this time.
Raspberry Pi™ - 16GB MicroSD NOOBS Card
Retired COM-13945
24.95 1   
Cannot be ordered at this time.
microSD Card with Adapter - 16GB (Class 10)
Retired COM-13833
19.95 1   
Cannot be ordered at this time.
SparkFun SD/MMC Card Breakout
In stock BOB-12941
11.5 1   
SparkFun microSD Sniffer
In stock TOL-09419
11.95 1   
Blower - Squirrel Cage (12V)
Out of stock COM-11270
7.5 1   
Bartendro Dispenser - Peristaltic Pump and Controller
Retired WIG-12915
99.95
You save:
20 (17%)
1   
Cannot be ordered at this time.
SparkFun Level Shifting microSD Breakout
Only 3 left! DEV-13743
5.95 1   
SparkFun micro:arcade kit
Retired KIT-14218
39.71
You save:
13.24 (25%)
1   
Cannot be ordered at this time.
SparkFun microSD Transflash Breakout
In stock BOB-00544
5.5 1   
SD Sniffer
In stock TOL-11468
12.5 1   
SparkFun Frequency Counter Kit
Retired KIT-10140
29.95 1   
Cannot be ordered at this time.
Big Red Box - Enclosure
In stock PRT-11366
10.5 1   
Raspberry Pi Zero Case
In stock PRT-14273
5.95 1   
SmartiPi Touch
Retired PRT-14059
24.95 1   
Cannot be ordered at this time.
Raspberry Pi LCD - 7" Touchscreen
In stock LCD-13733
60 1   
Raspberry Pi Camera Case - Clear Plastic
Retired PRT-12845
4.17
You save:
2.78 (40%)
1   
Cannot be ordered at this time.
Hot-air Rework Nozzles - Y1126
Retired TOL-07925
8.25
You save:
8.25 (50%)
1   
Cannot be ordered at this time.
SparkFun Air Quality Breakout - CCS811
Retired SEN-14193
22.5 1   
Cannot be ordered at this time.
Ultrasonic Distance Sensor - HC-SR04
Retired SEN-13959
3.95 1   
Cannot be ordered at this time.
Fingerprint Scanner - TTL (GT-511C3)
Retired SEN-11792
49.95 1   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer Breakout - ADXL335
Out of stock SEN-09269
16.95 1   
Load Cell - 200kg, S-Type (TAS501)
In stock SEN-14282
64.5 1   
Load Sensor - 50kg (Generic)
Out of stock SEN-10245
4.5 1   
Pulse Sensor
In stock SEN-11574
26.95 1   
SparkFun Humidity and Temperature Sensor Breakout - SHT15
Retired SEN-13683
41.95 1   
Cannot be ordered at this time.
Fingerprint Scanner - TTL (GT-511C1R)
Retired SEN-13007
31.95 1   
Cannot be ordered at this time.
Humidity and Temperature Sensor - RHT03
Retired SEN-10167
9.95 1   
Cannot be ordered at this time.
SparkFun OpenPIR
In stock SEN-13968
17.5 1   
SparkFun Pressure Sensor Breakout - MS5803-14BA
In stock SEN-12909
64.5 1   
SparkFun Low Current Sensor Breakout - ACS712
Retired SEN-08883
11.95 1   
Cannot be ordered at this time.
PIR Motion Sensor (JST)
In stock SEN-13285
10.95 1   
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
Retired SEN-08958
16.5 1   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer Breakout - MMA8452Q
Retired SEN-12756
10.95 1   
Cannot be ordered at this time.
SparkFun Altitude/Pressure Sensor Breakout - MPL3115A2
In stock SEN-11084
16.5 1   
SparkFun Triple Axis Magnetometer Breakout - MAG3110
Retired SEN-12670
14.95 1   
Cannot be ordered at this time.
Non-Invasive Current Sensor - 30A
In stock SEN-11005
10.95 1   
SparkFun Humidity Sensor Breakout - HIH-4030
Out of stock SEN-09569
20.5 1   
Cannot be ordered at this time.
SparkFun Humidity and Temperature Sensor Breakout - Si7021
In stock SEN-13763
17.95 1   
Geophone - SM-24, with Insulating Disc
21 available SEN-11744
64.5 1   
Ultrasonic Range Finder - XL-MaxSonar-WR1
Retired SEN-09496
89.95 1   
Cannot be ordered at this time.
Load Cell - 10kg, Straight Bar (TAL220)
20 available SEN-13329
9.5 1   
SparkFun UV Sensor Breakout - ML8511
Retired SEN-12705
12.95 1   
Cannot be ordered at this time.
SparkFun Luminosity Sensor Breakout - TSL2561
Retired SEN-12055
5.95 1   
Cannot be ordered at this time.
SparkFun Digital Temperature Sensor Breakout - TMP102
In stock SEN-13314
5.5 1   
SparkFun Triple Axis Accelerometer Breakout - ADXL337
Retired SEN-12786
9.95 1   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer Breakout - ADXL362
Out of stock SEN-11446
18.95 1   
SparkFun Single Axis Accelerometer Breakout - ADXL193 (+/-250g)
Retired SEN-09332
29.95 1   
Cannot be ordered at this time.
SST Liquid Level Sensor
In stock SEN-13835
26.95 1   
SparkFun Hall-Effect Current Sensor Breakout - ACS712
Retired BOB-08882
7.95 1   
Cannot be ordered at this time.
Force Sensitive Resistor - Long
In stock SEN-09674
22.5 1   
Magnetic Door Switch Set
In stock COM-13247
3.95 1   
Carbon Monoxide Sensor - MQ-7
In stock SEN-09403
5.5 1   
Reed Switch - Insulated
In stock COM-10601
2.1 1   
Ultrasonic Range Finder - HRXL-MaxSonar-WR
Retired SEN-11724
99.95 1   
Cannot be ordered at this time.
SparkFun Particle Sensor Breakout - MAX30105
Retired SEN-14045
13.95 1   
Cannot be ordered at this time.
SparkFun Coulomb Counter Breakout - LTC4150
In stock BOB-12052
16.5 1   
Hydrogen Gas Sensor - MQ-8
In stock SEN-10916
5.5 1   
Reed Switch
In stock COM-08642
2.1 1   
Alcohol Gas Sensor - MQ-3
In stock SEN-08880
5.5 1   
Methane CNG Gas Sensor - MQ-4
In stock SEN-09404
5.5 1   
Thermistor 10K
In stock SEN-00250
0.95 1   
Optical Detector / Phototransistor - QRD1114
In stock SEN-00246
1.05 1   
Piezo Vibration Sensor - Small Vertical
15 available SEN-09199
9.95 1   
SparkFun Gas Sensor Breakout
In stock BOB-08891
1.05 1   
Geiger Tube
Retired COM-08875
93.95 1   
Cannot be ordered at this time.
LilyPad Reed Switch
Out of stock DEV-13343
4.5 1   
Piezo Vibration Sensor - Small Horizontal
In stock SEN-09198
9.95 1   
Vernier Sensor - pH Sensor
Retired SEN-12872
78.95 1   
Cannot be ordered at this time.
RFID Tag - Transparent MIFARE Classic® 1K (13.56 MHz)
In stock SEN-10128
3.5 1   
Vernier Sensor - Dual-Range Force Sensor
Retired SEN-12873
108.95 1   
Cannot be ordered at this time.
Vernier Sensor - Gas Pressure Sensor
Retired SEN-12874
82.95 1   
Cannot be ordered at this time.
Vernier Sensor - Stainless Steel Temperature Probe
Retired SEN-12871
28.95 1   
Cannot be ordered at this time.
Vacuum Pump - 12V
In stock ROB-10398
18.95 1   
12V Solenoid Valve - 3/4"
In stock ROB-10456
8.95 1   
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
2.1 1   
KTA-223 USB/RS485 Relay IO Board
Retired DEV-09526
144.95 1   
Cannot be ordered at this time.
Graphic LCD 84x48 - Nokia 5110
Out of stock LCD-10168
8.95 1   
Cannot be ordered at this time.
Solid State Relay - 40A (3-32V DC Input)
In stock COM-13015
10.95 1   
SparkFun 7-Segment Serial Display - Red
In stock COM-11441
14.95 1   
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
SparkFun USB Type A Female Breakout
In stock BOB-12700
4.95 1   
USB to TTL Serial Cable
Out of stock CAB-12977
11.95 1   
Rotary Encoder - 1024 P/R (Quadrature)
Out of stock COM-11102
48.5 1   
Lithium Ion Battery - 6Ah
In stock PRT-13856
32.5 1   
7-Segment Display - 6.5" (Red)
In stock COM-08530
20.5 1   
SparkFun DeadOn RTC Breakout - DS3234
In stock BOB-10160
24.5 1   
SparkFun microB USB Breakout
In stock BOB-12035
2.95 1   
Arcade Joystick - Short Handle
19 available COM-09182
18.5 1   
Rotary Encoder - Illuminated (RGB)
Retired COM-10982
4.95 1   
Cannot be ordered at this time.
SparkFun RJ45 Breakout
In stock BOB-00716
1.05 1   
Lithium Ion Battery - 18650 Cell (2600mAh)
Only 12 left! PRT-12895
6.5 1   
Display Module - 7" Touchscreen LCD
Retired LCD-12725
179.95 1   
Cannot be ordered at this time.
Li-Ion/Polymer Battery Charger/Balancer - 80W, 5A
Retired PRT-10473
32.95 1   
Cannot be ordered at this time.
Graphic LCD 160x128 Huge
Retired LCD-08799
49.95 1   
Cannot be ordered at this time.
Slide Potentiometer Knob - X-Large
27 available COM-09120
1.6 1   
2500 mAh NiMH Battery - AA
In stock PRT-00335
3.25 1   
16 Channel Multiplexer
In stock COM-00299
1.05 1   
Barometric Pressure Sensor - MPL115A1
In stock SEN-09602
7.95 1   
Crystal 10MHz
Retired COM-00535
0.95 1   
Cannot be ordered at this time.
Raspberry Pi Zero W
In stock DEV-14277
15 1   
Surface Mount Right Angle Switch
In stock COM-10860
1.05 1   
Surface Mount DPDT Switch
In stock COM-00597
1.6 1   
Voltage Regulator - Adjustable LM1117 SMD
In stock COM-00595
1.6 1   
Black Metal Knob - 14x24mm
Out of stock COM-10002
1.6 1   
5-way Tactile Switch
In stock COM-10063
2.1 1   
mbed - LPC1768 (Cortex-M3)
Retired DEV-09564
58.95 1   
Cannot be ordered at this time.
SparkFun Venus GPS Logger - SMA Connector
Retired GPS-10920
59.95 1   
Cannot be ordered at this time.
mbed Application Board
Retired DEV-11695
59.95 1   
Cannot be ordered at this time.
microSD USB Reader
Out of stock COM-13004
5.5 1   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
SparkFun Analog/Digital MUX Breakout - CD74HC4067
In stock BOB-09056
5.95 1   
PowerFilm Solar Panel - 200mA@15.4V
Retired PRT-14797
89.95 1   
Cannot be ordered at this time.
Hall-Effect Sensor - AH1815 (Non-Latching)
In stock SEN-14709
1.05 1   
LIDAR-Lite v3HP
In stock SEN-14599
149.99 1   
Capacitive Sunlight Readable LCD Board - 7.0in (HDMI)
Retired LCD-15149
187.95 1   
Cannot be ordered at this time.
Insulated Silicone Soldering Mat
In stock TOL-14672
10.95 1   
Raspberry Pi 3 A+
Out of stock DEV-15139
25 1   
Cannot be ordered at this time.
Total: 3887.95