New Engineer Supply List

by zagGrad

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Soldering Station Variable Temperature 70W - Analog
Retired TOL-00084
79.95 1   
Cannot be ordered at this time.
Solder Wick #2 25ft. - TechSpray
24 available TOL-08775
32.5 1   
Solder Leaded - 100-gram Spool
In stock TOL-09161
6.5 1   
Brass Sponge with Base
Retired TOL-08965
10.95 1   
Cannot be ordered at this time.
Solder Tip Tinner and Cleaner
Retired TOL-08966
13.95 1   
Cannot be ordered at this time.
Liquid Flux Pen - Water Soluble
Retired TOL-08967
4.95 1   
Cannot be ordered at this time.
Diagonal Cutters
In stock TOL-08794
2.75 1   
Needle Nose Pliers
In stock TOL-08793
3.5 1   
Wire Strippers 30AWG
Retired TOL-08696
4.95 1   
Cannot be ordered at this time.
SparkFun Mini Screwdriver
Out of stock TOL-09146
1.05 1   
Hobby Knife
In stock TOL-09200
3.5 1   
Hemostats - Straight
Retired TOL-00071
2.95 1   
Cannot be ordered at this time.
Tweezers - Curved
Retired TOL-09227
2.95 1   
Cannot be ordered at this time.
Wire Wrap Wire - Black (30 AWG)
Retired PRT-08031
8.95 1   
Cannot be ordered at this time.
Third Hand
In stock TOL-09317
10.95 1   
Hook-up Stranded Wire - Black (22 AWG)
29 available PRT-08867
3.5 1   
Hook-up Stranded Wire - Red (22 AWG)
In stock PRT-08865
3.5 1   
USB Cable A to B - 6 Foot
In stock CAB-00512
4.5 1   
USB Mini-B Cable - 6 Foot
Retired CAB-00598
1.95 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
5.95 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 5V DC 1A
Retired TOL-08269
5.95 1   
Cannot be ordered at this time.
Arduino Uno
Retired DEV-09950
24.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 3.3V
22 available DEV-09873
16.95 1   
Total: 257.6