This is what I plan to hand out to participants as well as curricular materials. Participants will have the option to use 3D Printers, laser cutters, vinyl cutters and Shopbot CNC machines
Product | Subtotal | Qty | |
---|---|---|---|
Hobby Gearmotor - 140 RPM (Pair)
ROB-13302 |
5.5 | 1 | |
SparkFun RedBot Mainboard
ROB-12097 |
36.95 | 1 | |
Invent To Learn: Making, Tinkering, and Engineering in the Class
BOK-12006 |
29.95 |
1
Cannot be ordered at this time. |
|
SparkFun Digital Sandbox
DEV-12651 |
52.5 |
1
Cannot be ordered at this time. |
|
Breadboard - Mini Modular (Red)
PRT-12044 |
22.5 | 5 | |
Tiny AVR Programmer
PGM-11801 |
17.5 | 1 | |
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
COM-09378 |
17.5 | 5 | |
Jumper Wire Kit - 140pcs
PRT-00124 |
6.5 | 1 | |
Voltage Regulator - 5V
COM-00107 |
1.05 | 1 | |
Wall Adapter Power Supply - 9VDC 650mA
TOL-00298 |
5.95 |
1
Cannot be ordered at this time. |
|
Breadboard - Self-Adhesive (White)
PRT-12002 |
5.5 | 1 | |
LilyTwinkle ProtoSnap
DEV-11590 |
9.95
You save: 9.55 (49%) |
1
Cannot be ordered at this time. |
|
Makey Makey - Standard Kit
WIG-11511 |
39.95
You save: 10 (20%) |
1
Cannot be ordered at this time. |
|
Digital Multimeter - Basic
TOL-12966 |
16.5 | 1 | |
Total: 267.8 |