May 2017 orders for ISM Robotics

by ringodin

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Inventor's Kit for RedBot
Out of stock ROB-12649
558 4   
Cannot be ordered at this time.
pi-topCEED (Green)
Only 4 left! KIT-14035
499.75
You save:
75 (13%)
5   
Raspberry Pi 3 Starter Kit
Retired KIT-13826
275.85 3   
Cannot be ordered at this time.
Lithium Ion Battery - 2000mAh
Retired PRT-08483
129.5 10   
Cannot be ordered at this time.
LilyPad Arduino 328 Main Board
Out of stock DEV-13342
166.3
You save:
8.7 (5%)
10   
Lithium Ion Battery - 400mAh
In stock PRT-13851
55 10   
SparkFun FTDI Basic Breakout - 5V
Out of stock DEV-09716
156.8
You save:
8.2 (5%)
10   
LilyPad Rainbow LED (6 Colors)
In stock DEV-13903
45
You save:
2.4 (5%)
12   
Conductive Thread - 60g (Stainless Steel)
34 available DEV-11791
51.5 1   
Needle Set
In stock TOL-10405
21 10   
SparkFun EL Sequencer
Retired COM-12781
389
You save:
20.5 (5%)
10   
Cannot be ordered at this time.
Ultrasonic Distance Sensor - HC-SR04
Retired SEN-13959
39.5 10   
Cannot be ordered at this time.
Total: 2387.2