Product | Subtotal | Qty | |
---|---|---|---|
![]() |
SparkFun ESP8266 Thing
WRL-13231 |
18.5 | 1 |
![]() |
SparkFun Triple Axis Accelerometer Breakout - ADXL345
SEN-09836 |
20.5 | 1 |
![]() |
SparkFun FTDI Basic Breakout - 3.3V
DEV-09873 |
16.95 | 1 |
![]() |
SparkFun USB Mini-B Cable - 6 Foot
CAB-11301 |
4.5 | 1 |
![]() |
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
PRT-11367 |
21.5 | 1 |
![]() |
Lithium Ion Battery - 850mAh
PRT-13854 |
10.95 | 1 |
![]() |
Break Away Headers - Straight
PRT-00116 |
1.75 | 1 |
![]() |
Header - 10-pin Female (PTH, 0.1")
PRT-11896 |
1.5 | 2 |
Total: 96.15 |