by Gella
Product | Subtotal | Qty | |
---|---|---|---|
![]() |
USB Micro-B Cable - 6 Foot
CAB-10215 |
209.2
You save: 10.8 (5%) |
40 |
![]() |
LilyPad LED White (5pcs)
DEV-13902 |
28 | 8 |
![]() |
LilyPad Coin Cell Battery Holder - Switched - 20mm
DEV-13883 |
75.6
You save: 8.4 (10%) |
40 |
![]() |
Conductive Thread Bobbin - 30ft (Stainless Steel)
DEV-10867 |
150
You save: 8 (5%) |
40 |
![]() |
LilyPad LilyMini ProtoSnap
DEV-14063 |
630
You save: 70 (10%) |
40 |
![]() |
Coin Cell Battery - 20mm (CR2032)
PRT-00338 |
80
You save: 4 (5%) |
40 |
![]() |
Needle Set
TOL-10405 |
80
You save: 4 (5%) |
40 |
Total: 1252.8 |