IPDL 1500

by jameshallam

Favorited Favorite 1

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Solder Paste - 50g (Lead Free)
Out of stock TOL-12878
18.5 1   
Solder Tip Tinner and Cleaner
In stock TOL-13246
21.9 2   
Solder Tip Polishing Bar
16 available TOL-14233
39 2   
Brass Sponge
15 available TOL-08964
7 2   
Soldering Tip - Weller - Standard (ST1)
Retired TOL-14229
62.76
You save:
3.24 (5%)
12   
Cannot be ordered at this time.
Jumper Wires Premium 6" M/M Pack of 100
In stock PRT-10897
26.95 1   
SparkFun Capacitor Kit
In stock KIT-13698
8.95 1   
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
17.5 5   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
64.5 3   
SparkFun Solder-able Breadboard - Mini
In stock PRT-12702
17.5 5   
Hook-Up Wire - Assortment (Stranded, 22 AWG)
In stock PRT-11375
67.5 3   
Trimpot 10K Ohm with Knob
In stock COM-09806
10.5 10   
Vibration Motor
In stock ROB-08449
22.5 10   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
11 20   
Heat Shrink Kit
In stock PRT-09353
26.85 3   
Solder Lead Free - 100-gram Spool
In stock TOL-09325
99.5 10   
Flush Cutters - Hakko
In stock TOL-11952
54.7 10   
Alligator Test Leads - Multicolored (10 Pack)
Only 7 left! PRT-12978
70 20   
Wire Strippers - 30AWG (Hakko)
In stock TOL-12630
77.22 6   
Tweezers - Curved (ESD Safe)
In stock TOL-10602
27 6   
Tweezers - Straight (ESD Safe)
In stock TOL-10603
27 6   
SparkFun Mini Screwdriver
Only 4 left! TOL-09146
12.6 12   
Needle Nose Pliers
Out of stock TOL-08793
42 12   
Magnet Ring - 3/16"
In stock COM-08914
21 20   
Reed Switch - Insulated
In stock COM-10601
42 20   
Infrared Emitters and Detectors
Retired SEN-00241
39 20   
Cannot be ordered at this time.
Break Away Male Headers - Right Angle
In stock PRT-00553
22.5 10   
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
19.75 5   
Breadboard - Mini Modular (White)
In stock PRT-12043
90 20   
Break Away Headers - Long
In stock PRT-10158
16.25 5   
9V to Barrel Jack Adapter
In stock PRT-09518
17.5 5   
Conductive Thread Bobbin - 12m (Smooth, Stainless Steel)
In stock DEV-13814
24.75 5   
DC Barrel Jack Adapter - Female
In stock PRT-10288
35 10   
RJ45 8-Pin Connector
In stock PRT-00643
16 10   
Break Away Male Headers - Swiss Machine Pin
Retired PRT-00117
3
You save:
2.9 (49%)
2   
Cannot be ordered at this time.
Break Away Female Headers - Swiss Machine Pin
In stock PRT-00743
8.5 2   
Mini Power Switch - SPDT
In stock COM-00102
32 20   
Battery Holder - 4xAA to Barrel Jack Connector
In stock PRT-09835
13.75 5   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
110 20   
SparkFun RJ45 Breakout
In stock BOB-00716
10
You save:
0.5 (5%)
10   
Amphenol FCI Clincher Connector (2 Position, Male)
In stock COM-14195
12.6 6   
Amphenol FCI Clincher Connector (3 Position, Male)
In stock COM-14197
10.5 10   
Screw Terminals 2.54mm Pitch (2-Pin)
In stock PRT-10571
27
You save:
1.5 (5%)
30   
Screw Terminals 5mm Pitch (2-Pin)
In stock PRT-08432
30
You save:
1.5 (5%)
30   
Resistor 1.0M Ohm 1/6th Watt PTH - 20 pack
Retired COM-11852
5
You save:
4.5 (47%)
10   
Cannot be ordered at this time.
Mini Photocell
In stock SEN-09088
16 10   
SparkFun Solder-able Breadboard
In stock PRT-12070
27.5 5   
Solder Wick #2 5ft. - Generic
Only 14 left! TOL-09327
33 12   
Arduino Stackable Header Kit - R3
In stock PRT-11417
17.5 10   
Female Headers
In stock PRT-00115
35 20   
SparkFun TRRS 3.5mm Jack Breakout
In stock BOB-11570
42.8
You save:
2.2 (5%)
10   
Audio Cable TRRS - 1ft
In stock CAB-14163
8 5   
Break Away Headers - Straight
In stock PRT-00116
66.4
You save:
3.6 (5%)
40   
Resistor 1.0M Ohm 1/4 Watt PTH
In stock COM-11853
3.25 13   
Total: 1688.48