timharmon's Wish List from Cart

by timharmon

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Text-to-Speech Module - Emic 2
Retired DEV-11711
179.85 3   
Cannot be ordered at this time.
Jumper Wires Premium 6" M/M Pack of 10
Only 7 left! PRT-08431
22.5 5   
Jumper Wires Premium 6" Mixed Pack of 100
Out of stock PRT-09194
26.95 1   
Breadboard - Classic
In stock PRT-00112
109.5 10   
Voltage Regulator - 3.3V
In stock COM-00526
60
You save:
3 (5%)
30   
Screw Terminals 2.54mm Pitch (2-Pin)
In stock PRT-10571
27
You save:
1.5 (5%)
30   
SparkFun Capacitor Kit
In stock KIT-13698
44.75 5   
Robotics Shield Kit for Arduino - Parallax
Retired ROB-11494
299.9 2   
Cannot be ordered at this time.
SparkFun AutoDriver - Stepper Motor Driver (v10)
Retired BOB-11611
104.85 3   
Cannot be ordered at this time.
Servo - Generic High Torque Continuous Rotation (Standard Size)
In stock ROB-09347
149.5 10   
SparkFun Ardumoto - Motor Driver Shield
In stock DEV-14129
45 2   
Serial Enabled 16x2 LCD - White on Black 5V
Retired LCD-09395
119.8 4   
Cannot be ordered at this time.
Total: 1189.6