ECE Lab restock

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
uArm Metal - Desktop Robotic Arm
Retired ROB-13663
339.95 1   
Cannot be ordered at this time.
Raspberry Pi LCD - 7" Touchscreen
In stock LCD-13733
60 1   
BeagleBone Black Cape - LCD (4.3")
Retired DEV-12085
68.95 1   
Cannot be ordered at this time.
LED - Super Bright White (100 pack)
Retired COM-10035
29.95 1   
Cannot be ordered at this time.
LED - Super Bright Green (100 pack)
Retired COM-09984
19.95 1   
Cannot be ordered at this time.
LED - Super Bright Blue (100 pack)
Retired COM-09983
19.95 1   
Cannot be ordered at this time.
LED - Super Bright Red (100 pack)
Retired COM-09979
14.95 1   
Cannot be ordered at this time.
LED - RGB Diffused Common Cathode (25 pack)
Retired COM-09852
21.95 1   
Cannot be ordered at this time.
LED - Infrared 850nm (25 pack)
Retired COM-09854
9.25 1   
Cannot be ordered at this time.
SMD LED - White 1206 (strip of 25)
Retired PRT-12621
3.85
You save:
1.65 (30%)
1   
Cannot be ordered at this time.
SMD LED - Green 1206 (strip of 25)
Retired PRT-12622
4.95 1   
Cannot be ordered at this time.
SMD LED - RGB WS2812B (Strip of 10)
Retired COM-13667
4.95 1   
Cannot be ordered at this time.
MOTORplate
Retired DEV-14149
34.99 1   
Cannot be ordered at this time.
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
Retired SEN-08958
16.5 1   
Cannot be ordered at this time.
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
Vacuum Pump - 12V
In stock ROB-10398
18.95 1   
SparkFun Monster Moto Shield
Retired DEV-10182
71.95 1   
Cannot be ordered at this time.
Small Stepper Motor
In stock ROB-10551
8.95 1   
Liquid Pump - 350GPH (12v)
In stock ROB-10455
16.5 1   
Infrared Thermometer - MLX90614
In stock SEN-09570
94.75 5   
Heatsink TO-220
In stock PRT-00121
10.5 10   
Screw Terminals 5mm Pitch (3-Pin)
Only 5 left! PRT-08433
10.5 10   
Spring Terminals - PCB Mount (3-Pin)
In stock PRT-08074
16 10   
Screw Terminals 3.5mm Pitch (3-Pin)
In stock PRT-08235
10.5 10   
Break Away Female Headers - Swiss Machine Pin
In stock PRT-00743
42.5 10   
Screw Terminals 3.5mm Pitch (2-Pin)
In stock PRT-08084
10.5 10   
Jumper Wires Premium 12" M/F Pack of 100
In stock PRT-09386
75 2   
Hook-Up Wire - Assortment (Stranded, 22 AWG)
In stock PRT-11375
45 2   
Motor Driver 15A IRF7862PBF
Retired ROB-09107
79.9 2   
Cannot be ordered at this time.
Stepper Motor with Cable
In stock ROB-09238
35 2   
SparkFun Electret Microphone Breakout
In stock BOB-12758
37.5 5   
Fingerprint Scanner - TTL (GT-511C3)
Retired SEN-11792
99.9 2   
Cannot be ordered at this time.
SparkFun Bluetooth Modem - BlueSMiRF Gold
Retired WRL-12582
129.35
You save:
55.4 (30%)
5   
Cannot be ordered at this time.
Thermistor 10K
In stock SEN-00250
4.75 5   
SparkFun Digital Temperature Sensor Breakout - TMP102
In stock SEN-13314
27.5 5   
Infrared Emitters and Detectors
Retired SEN-00241
9.75 5   
Cannot be ordered at this time.
ProtoScrewShield
Retired DEV-09729
97.5 5   
Cannot be ordered at this time.
RN42-XV Bluetooth Module - PCB Antenna
Retired WRL-11601
124.75 5   
Cannot be ordered at this time.
SparkFun Mini GPS Shield
Retired GPS-14030
23.4
You save:
19.1 (45%)
5   
Cannot be ordered at this time.
Go-Between Shield
Retired DEV-11002
27.9 2   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
104
You save:
5.5 (5%)
10   
7-Segment Display - 4-Digit (Blue)
20 available COM-09481
35 10   
SparkFun MicroView - OLED Arduino Module
In stock DEV-12923
224.75 5   
STEMTera (Black)
Retired DEV-14082
48.5 1   
Cannot be ordered at this time.
Total: 2192.79