Sparkfun 200

by Member #854367

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Hobby Gearmotor - 140 RPM (Pair)
Out of stock ROB-13302
16.5 3   
SparkFun Beginner Parts Kit
In stock KIT-13973
18.5 1   
Jumper Wires Premium 4" M/M - 26 AWG (30 Pack)
In stock PRT-14284
2.75 1   
Amphenol FCI Clincher Connector (2 Position, Male)
In stock COM-14195
2.1 1   
Flex Sensor 2.2"
In stock SEN-10264
23.9 2   
Amphenol FCI Clincher Connector (2 Position, Female)
In stock COM-14194
2.1 1   
Lithium Ion Battery - 850mAh
In stock PRT-13854
10.95 1   
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
In stock COM-11508
0.95 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
4.9 2   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Servo Mount - Servo Plate B
Retired ROB-12444
6.99 1   
Cannot be ordered at this time.
Diffused LED - Blue 10mm
In stock COM-10635
1.2 2   
Thumb Joystick
Out of stock COM-09032
4.5 1   
Heat Shrink Kit
In stock PRT-09353
8.95 1   
Teensy Prop Shield
Retired DEV-13995
19.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
10.95 1   
Raspberry Pi 3 Starter Kit
Retired KIT-13826
91.95 1   
Cannot be ordered at this time.
Total: 230.09