ECE Vending

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
STEMTera (Black)
Retired DEV-14082
48.5 1   
Cannot be ordered at this time.
Force Sensitive Resistor 0.5"
In stock SEN-09375
7.5 1   
SparkFun Single Lead Heart Rate Monitor - AD8232
Out of stock SEN-12650
21.5 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
2.45 1   
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
Slide Pot - Motorized (10k Linear Taper)
Retired COM-10976
24.95 1   
Cannot be ordered at this time.
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
0.55 1   
SparkFun ProtoShield Kit
Retired DEV-07914
9.95 1   
Cannot be ordered at this time.
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
Voltage Regulator - 3.3V
In stock COM-00526
2.1 1   
SparkFun Cerberus USB Cable - 6ft
Retired CAB-12016
6.97 1   
Cannot be ordered at this time.
Lithium Ion Battery Pack - 5Ah (USB)
Retired TOL-14167
9.95 1   
Cannot be ordered at this time.
USB Cable Extension - 6 Foot
Retired CAB-00517
4.5 1   
Cannot be ordered at this time.
SparkFun USB Micro-B Plug Breakout
In stock BOB-10031
4.95 1   
SparkFun microB USB Breakout
In stock BOB-12035
2.95 1   
USB microB Cable - 6 Foot - Retail
Retired RTL-10767
5.95 1   
Cannot be ordered at this time.
USB Cable - A-to-B 6 Foot Retail
Retired RTL-10423
4.95 1   
Cannot be ordered at this time.
WiFi Module - ESP8266
Retired WRL-13678
6.95 1   
Cannot be ordered at this time.
SparkFun GPS Logger Shield
Retired GPS-13750
26.25
You save:
26.25 (50%)
1   
Cannot be ordered at this time.
SparkFun Micro OLED Breakout
Only 8 left! LCD-13003
17.5 1   
Total: 225.97