Lady Makers Soft Circuits

by Member #362995

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Conductive Thread - 60g (Stainless Steel)
34 available DEV-11791
51.5 1   
LilyPad Coin Cell Battery Holder - Switched - 20mm
In stock DEV-13883
20
You save:
1 (5%)
10   
LilyPad LED White (5pcs)
In stock DEV-13902
33.3
You save:
1.7 (5%)
10   
LilyTwinkle
In stock DEV-11364
56.5
You save:
3 (5%)
10   
Coin Cell Battery Holder - 20mm (Sewable)
In stock DEV-08822
22.5 15   
LilyPad LilyMini ProtoSnap
16 available DEV-14063
70 4   
LilyPad LED Pink (5pcs)
In stock DEV-14010
33.3
You save:
1.7 (5%)
10   
LilyPad LED Blue (5pcs)
Out of stock DEV-14012
7 2   
LilyPad LED Green (5pcs)
Only 9 left! DEV-14011
3.5 1   
LilyPad LED Yellow (5pcs)
In stock DEV-14014
7 2   
Total: 304.6