OWI robotic arm edge conversion to arduino control

by Member #1021104

Favorited Favorite 0

I think (hope) these are the equivalent parts to make this project: http://www.instructables.com/id/Intro-and-what-youll-need/. To lower the costs and maximize the educational benefit, we've decided to buy enough to convert one arm as listed above. But, then we will build 4 of our own motor controllers using this project description: http://www.instructables.com/id/Dual-H-Bridge-L298-Breakout-Board-Homemade/. There are a few high school seniors on one of our robotics teams (www.error404robotics.com) and they are ready to take on the challenge. We've tried to make the part selections as universal (and cost effective) as possible so the parts can also be used for general circuit classes for the younger students and more advanced digital electronics for the older students.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Trimpot 10K Ohm with Knob
In stock COM-09806
4.2 4   
Jumper Wires Premium 6" Mixed Pack of 100
Out of stock PRT-09194
26.95 1   
SparkFun Ardumoto - Motor Driver Shield
In stock DEV-14129
67.5 3   
Break Away Headers - 40-pin Male (Long Centered, PTH, 0.1")
In stock PRT-12693
2.1 2   
SparkFun Snappable Protoboard
In stock PRT-13268
17.9 2   
SparkFun Discrete Semiconductor Kit
In stock KIT-13682
12.95 1   
SparkFun Capacitor Kit
In stock KIT-13698
8.95 1   
Capacitor Ceramic 0.1uF
In stock COM-08375
4.8 16   
Arduino Stackable Header - 8 Pin
In stock PRT-09279
3 4   
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
1 4   
Heatsink TO-220
In stock PRT-00121
4.2 4   
Schottky Diode
In stock COM-10926
1 4   
Full-Bridge Motor Driver Dual - L298N
In stock COM-09479
19.8 4   
Break Away Headers - Straight
In stock PRT-00116
5.25 3   
Resistor 1.0M Ohm 1/4 Watt PTH
In stock COM-11853
2.25 9   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
17.9 2   
Female Headers
In stock PRT-00115
5.25 3   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
3 6   
Arduino Uno - R3
In stock DEV-11021
138 5   
Resistor Network - 330 Ohm (6-pin bussed)
In stock COM-10855
3.8 4   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Hook-Up Wire - Assortment (Stranded, 22 AWG)
In stock PRT-11375
22.5 1   
Tool Kit - Beginner
Retired TOL-13086
34.95 1   
Cannot be ordered at this time.
Voltage Detector - NCP303
Retired COM-10828
0.5 1   
Cannot be ordered at this time.
Voltage Regulator - BD10KA5W (500mA)
Retired COM-10827
0.76
You save:
0.19 (20%)
1   
Cannot be ordered at this time.
Car Adapter Plug - Red LED
Retired PRT-11474
1.5 1   
Cannot be ordered at this time.
Breadboard - Self-Adhesive (White)
In stock PRT-12002
27.5 5   
IOIO and Breadboard Holder
Retired DEV-11632
1
You save:
38.5 (97%)
10   
Cannot be ordered at this time.
Scrap Boards
Retired DD-08477
2 8   
Cannot be ordered at this time.
LED - Assorted 10 Red / 10 Yellow (20 pack)
In stock COM-10049
2.25
You save:
5.25 (70%)
3   
Total: 464.26