BIRST 2017

by mayonaise

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun RedBoard - Programmed with Arduino
In stock DEV-13975
21.5 1   
SparkFun GPS Logger Shield
Retired GPS-13750
26.25
You save:
26.25 (50%)
1   
Cannot be ordered at this time.
Coin Cell Battery - 12mm (CR1225)
In stock PRT-00337
2.1 1   
SparkFun Triple Axis Accelerometer Breakout - ADXL345
Out of stock SEN-09836
20.5 1   
SparkFun Triple Axis Magnetometer Breakout - MAG3110
Retired SEN-12670
14.95 1   
Cannot be ordered at this time.
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
3.5 1   
SparkFun Humidity Sensor Breakout - HIH-4030
Out of stock SEN-09569
20.5 1   
Cannot be ordered at this time.
SparkFun Pressure Sensor Breakout - MS5803-14BA
In stock SEN-12909
64.5 1   
SparkFun Digital Temperature Sensor Breakout - TMP102
In stock SEN-13314
22 4   
SparkFun Air Quality Breakout - CCS811
Retired SEN-14193
22.5 1   
Cannot be ordered at this time.
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Power Resistor Kit - 10W (25 pack)
In stock KIT-13053
6.5 1   
9V to Barrel Jack Adapter
In stock PRT-09518
3.5 1   
microSD Card with Adapter - 16GB (Class 10)
Retired COM-13833
39.9 2   
Cannot be ordered at this time.
USB Micro-B Cable - 6"
In stock CAB-13244
4.2 2   
Voltage Regulator - 5V
In stock COM-00107
2.1 2   
N-Channel MOSFET 60V 30A
Retired COM-10213
2.5 2   
Cannot be ordered at this time.
SparkFun Snappable Protoboard
In stock PRT-13268
17.9 2   
Screw Terminals 2.54mm Pitch (2-Pin)
In stock PRT-10571
17.1 18   
SparkFun Luminosity Sensor Breakout - TSL2561
Retired SEN-12055
11.9 2   
Cannot be ordered at this time.
SparkFun UV Sensor Breakout - ML8511
Retired SEN-12705
25.9 2   
Cannot be ordered at this time.
Total: 371.3