Customer #1028240's Wish List from Cart

by Member #1028240

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
4 8   
SparkFun Triple Axis Accelerometer Breakout - ADXL337
Retired SEN-12786
19.9 2   
Cannot be ordered at this time.
Force Sensitive Resistor 0.5"
In stock SEN-09375
60 8   
FlexiForce Pressure Sensor - 25lbs.
In stock SEN-08712
188 8   
Transistor - PNP 60V 200mA (2N3906)
In stock COM-00522
2.5 5   
Transistor - NPN, 60V 200mA (2N3904)
In stock COM-00521
2.75 5   
Capacitor Ceramic 0.1uF
In stock COM-08375
4.2 14   
Capacitor Ceramic 22pF
In stock COM-08571
4.2 14   
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
13 2   
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061
7.9 2   
Cannot be ordered at this time.
Crystal SMD 16MHz
In stock COM-00094
6.4 4   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
11 2   
Vibration Motor
In stock ROB-08449
9 4   
Total: 341.8