Xbee wish list

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
RJ45 PoE MagJack
Retired PRT-13606
3
You save:
2.9 (49%)
2   
Cannot be ordered at this time.
XBee Pro 63mW Wire Antenna - Series 2B (ZigBee Mesh)
Retired WRL-10421
81.9 2   
Cannot be ordered at this time.
Breakout Board for XBee Module
In stock BOB-08276
10.5 3   
SparkFun RJ45 MagJack Breakout
Out of stock BOB-13021
13.9 2   
SparkFun XBee Explorer USB
In stock WRL-11812
27.95 1   
RJ45 Ethernet MagJack-Compatible
In stock PRT-08534
4.2 2   
2mm 10pin XBee Socket
In stock PRT-08272
9.2 8   
RJ45 8-Pin Connector
In stock PRT-00643
11.2 7   
DIP Sockets Solder Tail - 14-Pin 0.3"
In stock PRT-07939
5.5 11   
Total: 167.35