Product | Subtotal | Qty | |
---|---|---|---|
![]() |
micro:bit Go Bundle
DEV-14336 |
16.5 |
1
Cannot be ordered at this time. |
![]() |
Alligator Clip with Pigtail (4 Pack)
CAB-13191 |
3.5 | 1 |
![]() |
LED - Assorted (20 pack)
COM-12062 |
3.95 | 1 |
![]() |
Mini Speaker - PC Mount 12mm 2.048kHz
COM-07950 |
2.1 | 1 |
![]() |
Mini Photocell
SEN-09088 |
1.6 | 1 |
![]() |
Servo - Generic (Sub-Micro Size)
ROB-09065 |
9.95 | 1 |
![]() |
Trimpot 10K Ohm with Knob
COM-09806 |
1.05 | 1 |
![]() |
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
COM-11508 |
0.95 | 1 |
![]() |
Resistor 100 Ohm 1/4th Watt PTH - 20 pack
COM-13761 |
0.95 |
1
Cannot be ordered at this time. |
![]() |
Alligator Test Leads - Multicolored (10 Pack)
PRT-12978 |
3.5 | 1 |
Total: 44.05 |