Customer #1002317's Wish List from Cart

by Member #1002317

Favorited Favorite 0

CECFC Makerspace Startup

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Jumper Wires Premium 6" M/M - 20 AWG (10 Pack)
In stock PRT-11709
19.5 3   
SparkFun Solder-able Breadboard
In stock PRT-12070
82.5 15   
SparkFun Solder-able Breadboard - Large
In stock PRT-12699
9.95 1   
Raspberry Pi 3
Retired DEV-13825
319.6 8   
Cannot be ordered at this time.
Raspberry Pi Camera Module V2
Out of stock DEV-14028
25 1   
SparkFun Beginner Parts Kit
In stock KIT-13973
18.5 1   
SparkFun Solder-able Breadboard - Mini
In stock PRT-12702
66.6
You save:
3.4 (5%)
20   
Battery Holder 2xAA with Cover and Switch
In stock PRT-09547
1.6 1   
Battery Holder 4xAA with Cover and Switch
In stock PRT-12083
2.1 1   
6" Digital Calipers
In stock TOL-10997
16.5 1   
Break Away Headers - Long
In stock PRT-10158
3.25 1   
Female Headers
In stock PRT-00115
1.75 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Break Away Female Headers - Swiss Machine Pin
In stock PRT-00743
4.25 1   
Break Away Headers - 40-pin Male (Long Centered, PTH, 0.1")
In stock PRT-12693
1.05 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
Teensy Header Kit
In stock PRT-13925
1.5 1   
Jumper Wires Premium 6" F/F - 20 AWG (10 Pack)
In stock PRT-11710
6.5 1   
Solder Leaded - 100-gram Spool
In stock TOL-09161
13 2   
Solder Wick #2 25ft. - TechSpray
24 available TOL-08775
32.5 1   
Hakko FX888D Soldering Station
Retired TOL-11704
99.95 1   
Cannot be ordered at this time.
Third Hand
Out of stock TOL-09317
109.5 10   
Capacitance Meter DIY Kit
Retired KIT-09485
27.9 2   
Cannot be ordered at this time.
Arduino 101
Retired DEV-13787
30 1   
Cannot be ordered at this time.
Arduino Leonardo with Headers
Retired DEV-11286
27.95 1   
Cannot be ordered at this time.
Arduino Uno - R3 SMD
In stock DEV-11224
26.3 1   
Arduino Mega 2560 R3
In stock DEV-11061
48.4 1   
Arduino Uno - R3
In stock DEV-11021
27.6 1   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
10.95 1   
SparkFun Digital Sandbox
Retired DEV-12651
52.5 1   
Cannot be ordered at this time.
SparkFun Cerberus USB Cable - 6ft
Retired CAB-12016
6.97 1   
Cannot be ordered at this time.
Raspberry Pi LCD - 7" Touchscreen
In stock LCD-13733
60 1   
SmartiPi Touch
Retired PRT-14059
24.95 1   
Cannot be ordered at this time.
Precision Disc Wheel - 5" (Red, 2 Pack)
Retired ROB-12435
13.98 2   
Cannot be ordered at this time.
Wheel 42x19mm
Retired ROB-08899
27.8 4   
Cannot be ordered at this time.
Wheel 32x7mm
Retired ROB-08901
27.8 4   
Cannot be ordered at this time.
Tank Treads
Retired ROB-00321
9.95 1   
Cannot be ordered at this time.
Dual Motor GearBox
Retired ROB-00319
21.9 2   
Cannot be ordered at this time.
Speaker - PCB Mount
In stock COM-11089
4.2 2   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
Large Piezo Alarm - 16 Tone
In stock COM-13939
7.95 1   
555 Timer
Retired COM-09273
4.75 5   
Cannot be ordered at this time.
Hobby Gearmotor - 65 RPM (Right Angle, Pair)
26 available ROB-13258
11 2   
Hobby Gearmotor - 140 RPM (Pair)
Out of stock ROB-13302
22 4   
Servo - Generic High Torque (Standard Size)
16 available ROB-11965
27.9 2   
Hobby Motor - Gear
In stock ROB-11696
21 10   
Servo - Generic (Sub-Micro Size)
In stock ROB-09065
19.9 2   
Mini Microswitch - SPDT (Lever, 2-pack)
Retired COM-13013
3.95 1   
Cannot be ordered at this time.
Rocker Switch - Round w/ Blue LED
In stock COM-11155
1.6 1   
Rocker Switch - SPST (round)
In stock COM-11138
0.55 1   
Mini Pushbutton Switch
In stock COM-00097
0.45 1   
Toggle Switch
In stock COM-09276
2.1 1   
LED - Assorted (20 pack)
In stock COM-12062
19.75 5   
Digital Potentiometer - 10K
In stock COM-10613
8 5   
Op-Amp (Through-Hole) - LM358
Retired COM-09456
4.75 5   
Cannot be ordered at this time.
SparkFun Discrete Semiconductor Kit
In stock KIT-13682
25.9 2   
SparkFun Capacitor Kit
In stock KIT-13698
8.95 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Power Resistor Kit - 10W (25 pack)
In stock KIT-13053
6.5 1   
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
14.95 1   
Heat Shrink Retail
Retired RTL-11379
17.9 2   
Cannot be ordered at this time.
Hook-up Stranded Wire - Red (22 AWG)
In stock PRT-08865
17.5 5   
Solder Wick #2 5ft. - Generic
Only 14 left! TOL-09327
5.5 2   
Breadboard - Giant
In stock PRT-12614
21.5 1   
Breadboard - Full-Size (Bare)
Only 9 left! PRT-12615
13 2   
Breadboard - Translucent Self-Adhesive (Red)
In stock PRT-11317
11 2   
Breadboard - Classic
In stock PRT-00112
54.75 5   
Solder Vacuum
In stock TOL-13203
5.5 1   
Flush Cutters - Hakko
In stock TOL-11952
5.47 1   
Diagonal Cutters
In stock TOL-08794
2.75 1   
Crimping Pliers - 28-20 AWG
In stock TOL-13193
32.5 1   
Needle Nose Pliers
Out of stock TOL-08793
17.5 5   
Wire Strippers - 30AWG (Hakko)
In stock TOL-12630
25.74 2   
Solder Tip Tinner and Cleaner
In stock TOL-13246
10.95 1   
Solder Tip Polishing Bar
16 available TOL-14233
19.5 1   
Solder Lead Free - 100-gram Spool
In stock TOL-09325
9.95 1   
Total: 1782.26