GTC Wishlist

by Member #824152

Favorited Favorite 0

Sewable items for UF Libraries Girls Tech Camp.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Conductive Thread Bobbin - 12m (Smooth, Stainless Steel)
In stock DEV-13814
4.95 1   
LilyPad Coin Cell Battery Holder - Switched - 20mm
In stock DEV-13883
56.7
You save:
6.3 (10%)
30   
LilyPad Rainbow LED (6 Colors)
In stock DEV-13903
19.75 5   
LilyTwinkle
In stock DEV-11364
160.8
You save:
17.7 (10%)
30   
Total: 242.2