OSU

by Tripldeedipldee

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Uno - R3
In stock DEV-11021
27.6 1   
USB Cable A to B - 6 Foot
In stock CAB-00512
4.5 1   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
11 2   
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
Resistor 1K Ohm 1/4th Watt PTH - 20 pack
Retired COM-13760
0.95 1   
Cannot be ordered at this time.
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
In stock COM-11508
0.95 1   
Mini Pushbutton Switch
In stock COM-00097
2.25 5   
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
9V Alkaline Battery
In stock PRT-10218
2.25 1   
9V Snap Connector
In stock PRT-00091
1.75 1   
Infrared Proximity Sensor Short Range - Sharp GP2Y0A41SK0F
In stock SEN-12728
14.95 1   
H-Bridge Motor Driver 1A
In stock COM-00315
2.5 1   
Shift Register 8-Bit - SN74HC595
In stock COM-13699
1.05 1   
Resistor 100 Ohm 1/4th Watt PTH - 20 pack
Retired COM-13761
0.95 1   
Cannot be ordered at this time.
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
CAT 6 Cable - 3ft
In stock CAB-08915
2.1 1   
Total: 86.95