Utopia BOM

by Member #1058302

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Stepper Motor Mount - NEMA 17 (Actobotics)
Retired ROB-12987
15 2   
Cannot be ordered at this time.
Shaft - D-Shaft (Stainless; 1/4"D x 12"L)
Retired ROB-12548
4.69 1   
Cannot be ordered at this time.
Shaft Coupler - 1/4" to 5mm
Retired ROB-12325
9.98 2   
Cannot be ordered at this time.
Attachment Blocks - 12 pack
Retired ROB-12531
9.99 1   
Cannot be ordered at this time.
Bearing Mount - Flat (1/4" Bore)
Retired ROB-12328
23.96 4   
Cannot be ordered at this time.
Aluminum Channel - 3.75"
Retired ROB-12169
8.98 2   
Cannot be ordered at this time.
Big Easy Driver
In stock ROB-12859
43 2   
Stepper Motor - 68 oz.in (400 steps/rev)
In stock ROB-10846
39 2   
Set Screw Hub - 1/4" Bore
Retired ROB-12488
9.98 2   
Cannot be ordered at this time.
Machine Screw - Socket Head (6-32 ; 1/2"; 25 pack)
Retired ROB-12415
2.95 1   
Cannot be ordered at this time.
Total: 167.53