Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Coin Cell Battery Holder - 20mm (Sewable)
DEV-08822 |
270
You save: 30 (10%) |
200 |
![]() |
Alligator Test Leads - Multicolored (10 Pack)
PRT-12978 |
83.25
You save: 4.25 (5%) |
25 |
![]() |
6" Digital Calipers
TOL-10997 |
99 | 6 |
![]() |
Hobby Gearmotor - 140 RPM (Pair)
ROB-13302 |
261.5
You save: 13.5 (5%) |
50 |
![]() |
Conductive Thread - 60g (Stainless Steel)
DEV-11791 |
103 | 2 |
Total: 816.75 |