Atelier

by Member #1020872

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
2x5 Pin Shrouded Header
In stock PRT-08506
41.5
You save:
2.25 (5%)
25   
Ribbon Crimp Connector - 10-pin (2x5, Female)
In stock PRT-10650
13
You save:
0.75 (5%)
25   
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
13 2   
SparkFun Essential Sensor Kit
Retired SEN-12862
43.95 1   
Cannot be ordered at this time.
Raspberry Pi Camera Module V2
Out of stock DEV-14028
25 1   
Raspberry Pi LCD - 7" Touchscreen
In stock LCD-13733
60 1   
SmartiPi Touch
Retired PRT-14059
24.95 1   
Cannot be ordered at this time.
Arduino Display Module - 3.2" Touchscreen LCD
Retired LCD-11741
84.95 1   
Cannot be ordered at this time.
Breadboard - Giant
In stock PRT-12614
21.5 1   
Clear Plastic Knob
In stock COM-10597
5.25 5   
Rotary Encoder - Illuminated (Red/Green)
Retired COM-10596
14.75 5   
Cannot be ordered at this time.
LCD Button Shield V2
Retired DEV-13293
12.95 1   
Cannot be ordered at this time.
Momentary Button - Panel Mount (Black)
In stock COM-11996
1.05 1   
Total: 363.6