Customer #1063177's Wish List from Cart

by Member #1063177

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Makey Makey - Standard Kit
Retired WIG-11511
599.25
You save:
150 (20%)
15   
Cannot be ordered at this time.
LilyTiny
In stock DEV-10899
90.4
You save:
4.8 (5%)
16   
LilyPad Coin Cell Battery Holder - Switched - 20mm
In stock DEV-13883
32
You save:
1.6 (5%)
16   
LED - Super Bright White
In stock COM-00531
10.5 10   
Super Bright LED - White 10mm
In stock COM-11118
23.55
You save:
4.2 (15%)
15   
LilyPad LED Red (5pcs)
Only 2 left! DEV-14013
7 2   
LilyPad LED Blue (5pcs)
Out of stock DEV-14012
7 2   
LilyPad LED Green (5pcs)
Only 9 left! DEV-14011
7 2   
LilyPad LED Yellow (5pcs)
In stock DEV-14014
7 2   
LilyPad LED White (5pcs)
In stock DEV-13902
7 2   
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
23.7 6   
Snap Assortment - 30 pack (male and female)
Out of stock DEV-11347
18 4   
Cannot be ordered at this time.
Copper Tape - 2" (50ft)
In stock PRT-11081
18.5 1   
Copper Tape - 5mm (50ft)
In stock PRT-10561
15.8 4   
Total: 866.7