Need2Buy

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED - RGB Diffused Common Cathode
In stock COM-09264
4.5 2   
Reed Switch - Insulated
In stock COM-10601
4.2 2   
Rocker Switch - SPST (round)
In stock COM-11138
2.75 5   
LED - RGB Clear Common Anode
In stock COM-10820
4.5 2   
Rocker Switch - Round w/ Blue LED
In stock COM-11155
6.4 4   
Op-Amp (Through-Hole) - LM358
Retired COM-09456
1.9 2   
Cannot be ordered at this time.
Voltage Regulator - Adjustable
Only 7 left! COM-00527
2.1 1   
Voltage Regulator - 12V
In stock COM-12766
5.85 3   
Small Heatsink
In stock PRT-11510
19.9 2   
Capacitor Ceramic 0.1uF
In stock COM-08375
3 10   
Step Up/Down Inverting Switching Regulator
Retired COM-00317
3.9 2   
Cannot be ordered at this time.
Schottky Diode
In stock COM-10926
2.5 10   
DIP Sockets Solder Tail - 28-Pin 0.3"
Retired PRT-07942
0.48
You save:
1.42 (75%)
2   
Cannot be ordered at this time.
Voltage Regulator - 3.3V
In stock COM-00526
6.3 3   
DIP Sockets Solder Tail - 8-Pin
In stock PRT-07937
2.2 4   
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
7 2   
Voltage Regulator - 5V
In stock COM-00107
3.15 3   
AVR 14 Pin 20MHz 8K 12A/D - ATtiny84
Retired COM-11232
9.9 2   
Cannot be ordered at this time.
DIP Sockets Solder Tail - 14-Pin 0.3"
In stock PRT-07939
1 2   
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061
7.9 2   
Cannot be ordered at this time.
12V Solenoid Valve - 3/4"
In stock ROB-10456
17.9 2   
RedBearLab BLE Nano v2 - nRF52832
Retired WRL-14070
16.95 1   
Cannot be ordered at this time.
SparkFun Hall-Effect Current Sensor Breakout - ACS712
Retired BOB-08882
7.95 1   
Cannot be ordered at this time.
Total: 142.23