Children's Museum - July 2017

by hydronics

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
FemtoBuck LED Driver
In stock COM-13716
8.95 1   
Screw Terminals 3.5mm Pitch (2-Pin)
In stock PRT-08084
6.3 6   
ProtoScrewShield
Retired DEV-09729
58.5 3   
Cannot be ordered at this time.
Heat Shrink Kit
In stock PRT-09353
8.95 1   
Mean Well Switching Power Supply - 12VDC, 12.5A
Retired TOL-14099
35.95 1   
Cannot be ordered at this time.
Arduino Leonardo with Headers
Retired DEV-11286
83.85 3   
Cannot be ordered at this time.
DC Barrel Jack Adapter - Female
In stock PRT-10288
14 4   
Wall Adapter Power Supply - 5.1V DC 2.5A (USB Micro-B)
In stock TOL-13831
17.9 2   
USB Mini-B Cable - 6"
In stock CAB-13243
2.1 1   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
USB Wall Charger - 5V, 1A (Black)
In stock TOL-11456
9 2   
USB Micro-B Cable - 6"
In stock CAB-13244
8.4 4   
HDMI Cable - 6ft
Retired CAB-11572
9.9 2   
Cannot be ordered at this time.
LED - 3W Aluminum PCB (5 Pack, Red)
Retired COM-13106
15.9 2   
Cannot be ordered at this time.
Total: 284.2