Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Teensy 3.6 (Headers)
DEV-14058 |
33.25 |
1
Cannot be ordered at this time. |
![]() |
SparkFun Logic Level Converter - Bi-Directional
BOB-12009 |
14 | 4 |
![]() |
Teensy Arduino Shield Adapter
KIT-13288 |
12.95 |
1
Cannot be ordered at this time. |
![]() |
Arduino and Breadboard Holder
DEV-11235 |
4.95 | 1 |
![]() |
Breadboard - Self-Adhesive (White)
PRT-12002 |
5.5 | 1 |
![]() |
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
PRT-11026 |
2.45 | 1 |
![]() |
Jumper Wires Premium 12" F/F Pack of 10
PRT-09389 |
4.95 | 1 |
![]() |
Jumper Wires Premium 6" M/F Pack of 10
PRT-09140 |
4.5 | 1 |
![]() |
Jumper Wires Premium 6" M/M Pack of 10
PRT-08431 |
4.5 | 1 |
![]() |
Adjustable Parts Box
PRT-13867 |
5.95 | 1 |
![]() |
SparkFun Inventor's Kit - Carrying Case
COM-11783 |
0.98
You save: 0.97 (50%) |
1
Cannot be ordered at this time. |
Total: 93.98 |