Persistence of Vision Project

by Member #763158

Favorited Favorite 0

These components are singles of the persistence of vision project from the youtube video.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Capacitor Ceramic 0.1uF
In stock COM-08375
0.6 2   
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
In stock COM-11508
0.95 1   
LED - Basic Green 3mm
In stock COM-09650
3.6 8   
Mini Pushbutton Switch
In stock COM-00097
0.45 1   
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
1.05 1   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
10.95 1   
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
SparkFun Real Time Clock Module
Only 1 left! BOB-12708
17.5 1   
Total: 36.15