Customer #1088041's Wish List from Cart

by Member #1088041

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
BeagleBone Black Cape - LCD (4.3")
Retired DEV-12085
68.95 1   
Cannot be ordered at this time.
Pi Tin for the Raspberry Pi - Black
In stock PRT-13102
6.95 1   
microSD USB Reader
Out of stock COM-13004
5.5 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 5.1V DC 2.5A (USB Micro-B)
In stock TOL-13831
8.95 1   
Mini HDMI Cable - 3ft
In stock CAB-14274
5.5 1   
Raspberry Pi 3
Retired DEV-13825
39.95 1   
Cannot be ordered at this time.
Total: 135.8