Matthew stuff for PCB soldering

by Member #1035682

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Crystal 16MHz
In stock COM-00536
4.2 4   
Female Headers
In stock PRT-00115
3.5 2   
Voltage Regulator - 5V
In stock COM-00107
3.15 3   
Capacitor Ceramic 22pF
In stock COM-08571
2.4 8   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
3 6   
Capacitor Ceramic 0.1uF
In stock COM-08375
2.4 8   
JST RCY Connector - Male/Female Set (2-pin)
In stock PRT-10501
3.3 6   
Schottky Diode
In stock COM-10926
1.5 6   
DIP Sockets Solder Tail - 28-Pin 0.3"
Retired PRT-07942
0.48
You save:
1.42 (75%)
2   
Cannot be ordered at this time.
Total: 23.93