Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Conductive Thread Bobbin - 12m (Smooth, Stainless Steel)
DEV-13814 |
9.9 | 2 |
![]() |
Alligator Test Leads - Multicolored (10 Pack)
PRT-12978 |
3.5 | 1 |
![]() |
LED - Blue with Resistor 5mm (25 pack)
COM-14562 |
9.5 | 1 |
![]() |
Coin Cell Battery Holder - 20mm (Sewable)
DEV-08822 |
4.5 | 3 |
![]() |
Coin Cell Battery - 20mm (CR2025)
PRT-11928 |
6.3 | 3 |
![]() |
Lithium Ion Battery - 400mAh
PRT-13851 |
5.5 | 1 |
![]() |
LilyPad ProtoSnap Plus Kit
DEV-12922 |
53.5 |
1
Cannot be ordered at this time. |
![]() |
LilyPad Temperature Sensor
DEV-08777 |
5.5 | 1 |
![]() |
LilyPad Accelerometer - ADXL335
DEV-09267 |
17.95 | 1 |
![]() |
LilyPad Vibe Board
DEV-11008 |
8.5 | 1 |
Total: 124.65 |