LED Crystal Goddess Crown

by Feldi

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
LED - Super Bright White
In stock COM-00531
7.35 7   
Weller WLC100 Soldering Station
Retired TOL-14228
67.95 1   
Cannot be ordered at this time.
Solder - 1/4lb Spool (0.032") Special Blend
In stock TOL-10243
26.95 1   
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
4.2 2   
Coin Cell Battery Holder - 20mm (Sewable)
In stock DEV-08822
3 2   
Hook-up Wire - White (22 AWG)
In stock PRT-08026
2.75 1   
Total: 121.15