Ventura Project Parts List

by Member #1101103

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Small Heatsink
In stock PRT-11510
9.95 1   
Mini Power Switch - SPDT
In stock COM-00102
3.2 2   
Heat Shrink Retail
Retired RTL-11379
8.95 1   
Cannot be ordered at this time.
Ribbon Crimp Connector - 10-pin (2x5, Female)
In stock PRT-10650
5.5 10   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
SparkFun Solder-able Breadboard - Large
In stock PRT-12699
9.95 1   
Rotary Potentiometer - 10k Ohm, Logarithmic
Retired COM-09940
3.8 4   
Cannot be ordered at this time.
Bus Pirate Cable
In stock CAB-09556
5.5 1   
SPDT Slide Switch
In stock COM-09609
0.95 1   
Metal Pushbutton - Latching (16mm, Red)
In stock COM-11971
6.5 1   
Metal Pushbutton - Latching (16mm, Green)
In stock COM-11973
6.5 1   
SparkFun 16 Output I/O Expander Breakout - SX1509
In stock BOB-13601
6.95 1   
SparkFun VKey Voltage Keypad
Retired PRT-12080
14.95 1   
Cannot be ordered at this time.
DIP Switch - 8 Position
In stock COM-08034
1.6 1   
Momentary Button - Panel Mount (Red)
In stock COM-11992
1.05 1   
Momentary Button - Panel Mount (Black)
In stock COM-11996
1.05 1   
Arduino Mega 2560 R3
In stock DEV-11061
48.4 1   
Adam Tech Wall Adapter Cable - Three Terminal (NA)
Retired CAB-14092
4.95 1   
Cannot be ordered at this time.
Mean Well Switching Power Supply - 12VDC, 12.5A
Retired TOL-14099
35.95 1   
Cannot be ordered at this time.
Serial Cable DB9 M/F - 6 Foot
Retired CAB-00065
8.5 2   
Cannot be ordered at this time.
Serial Enabled 20x4 LCD - Black on Green 5V
Retired LCD-09568
29.95 1   
Cannot be ordered at this time.
LED - Basic Red 5mm (25 pack)
In stock COM-09856
3.95 1   
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
Big Easy Driver
In stock ROB-12859
21.5 1   
SparkFun OpenLog
In stock DEV-13712
16.95 1   
Bus Pirate - v3.6a
In stock TOL-12942
32.5 1   
Stepper Motor - 68 oz.in (400 steps/rev)
In stock ROB-10846
19.5 1   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Ribbon Cable - 10 wire (15ft)
In stock CAB-10647
5.5 1   
Total: 348.45