Customer #1030841's Wish List from Cart

by Member #1030841

Favorited Favorite 0

Hyperlynx WishList

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun 16 Output I/O Expander Breakout - SX1509
In stock BOB-13601
13.9 2   
Pro Micro - 5V/16MHz
24 available DEV-12640
156 8   
SparkFun ToF Range Finder Sensor - VL6180
Only 2 left! SEN-12785
59 2   
SparkFun IR Thermometer Evaluation Board - MLX90614
In stock SEN-10740
65.9 2   
AttoPilot Voltage and Current Sense Breakout - 45A
Retired SEN-10643
39.9 2   
Cannot be ordered at this time.
SparkFun DC/DC Converter Breakout
Retired BOB-09370
23.77
You save:
10.18 (30%)
1   
Cannot be ordered at this time.
Solid State Relay - 40A (3-32V DC Input)
In stock COM-13015
10.95 1   
Total: 369.42