Tech Museum - RaspPi

by maya.

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Raspberry Pi 3
Retired DEV-13825
39.95 1   
Cannot be ordered at this time.
pi-topPROTO
Retired DEV-14356
6.99 1   
Cannot be ordered at this time.
HDMI Cable - 6ft
Retired CAB-11572
4.95 1   
Cannot be ordered at this time.
Jumper Wires - Connected 6" (M/F, 20 pack)
In stock PRT-12794
2.1 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
0.55 1   
Hobby Gearmotor - 140 RPM (Pair)
Out of stock ROB-13302
5.5 1   
Transistor - NPN, 50V 800mA (BC337)
In stock COM-13689
0.55 1   
pi-topCEED (Green)
Only 4 left! KIT-14035
99.95
You save:
15 (13%)
1   
Total: 169.99