UCSC

by Tripldeedipldee

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun XBee Explorer USB
In stock WRL-11812
27.95 1   
XBee 1mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08665
24.95 1   
Cannot be ordered at this time.
USB Mini-B Cable - 6"
In stock CAB-13243
2.1 1   
USB Cable - A-to-B 6 Foot Retail
Retired RTL-10423
4.95 1   
Cannot be ordered at this time.
Arduino Uno - R3 SMD
In stock DEV-11224
26.3 1   
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Jumper Wires Premium 4" M/M - 26 AWG (30 Pack)
In stock PRT-14284
2.75 1   
Lithium Ion Battery Pack - 2.2Ah (USB)
Retired TOL-14169
6.95 1   
Cannot be ordered at this time.
Jumper Wires - Connected 6" (M/M, 20 pack)
In stock PRT-12795
2.1 1   
Break Away Male Headers - Swiss Machine Pin
Retired PRT-00117
1.5
You save:
1.45 (49%)
1   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Temperature Sensor - TMP36
In stock SEN-10988
3.2 2   
Mini Photocell
In stock SEN-09088
3.2 2   
Total: 124.35