WireLengthTester

by Member #157709

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Mini Pushbutton Switch - Tall
Retired COM-08605
2.75 5   
Cannot be ordered at this time.
Wall Adapter Power Supply - 12VDC 600mA
Retired TOL-09442
5.95 1   
Cannot be ordered at this time.
SparkFun RedBoard - Programmed with Arduino
In stock DEV-13975
21.5 1   
SparkFun Serial Enabled 16x2 LCD - White on Black 3.3V
Retired LCD-09067
24.95 1   
Cannot be ordered at this time.
Photo Interrupter - GP1A57HRJ00F
In stock SEN-09299
7.9 2   
SparkFun Photo Interrupter Breakout Board - GP1A57HRJ00F
In stock BOB-09322
3.2 2   
EasyDriver - Stepper Motor Driver
Only 6 left! ROB-12779
16.95 1   
Stepper Motor with Cable
In stock ROB-09238
17.5 1   
Break Away Headers - 40-pin Male (Long Centered, PTH, 0.1")
In stock PRT-12693
5.25 5   
Total: 105.95