Customer #1035682's Wish List from Cart

by Member #1035682

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Crystal 16MHz
In stock COM-00536
1.05 1   
H-Bridge Motor Driver 1A
In stock COM-00315
10 4   
N-Channel MOSFET 60V 30A
Retired COM-10213
6.25 5   
Cannot be ordered at this time.
Capacitor Ceramic 0.1uF
In stock COM-08375
0.6 2   
DIP Sockets Solder Tail - 28-Pin 0.3"
Retired PRT-07942
0.24
You save:
0.71 (75%)
1   
Cannot be ordered at this time.
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
1 2   
Capacitor Ceramic 22pF
In stock COM-08571
0.6 2   
Voltage Regulator - 5V
In stock COM-00107
2.1 2   
Total: 21.84