Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Coin Cell Battery Holder - 20mm (Sewable)
DEV-08822 |
57.2
You save: 2.8 (5%) |
40 |
![]() |
Needle Set
TOL-10405 |
10.5 | 5 |
![]() |
LilyTiny
DEV-10899 |
29.75 | 5 |
![]() |
LilyPad Arduino USB - ATmega32U4 Board
DEV-12049 |
111.8 | 4 |
![]() |
LilyPad Arduino Simple Board
DEV-10274 |
47 |
2
Cannot be ordered at this time. |
![]() |
LilyTwinkle
DEV-11364 |
29.75 | 5 |
![]() |
LilyPad Rainbow LED (6 Colors)
DEV-13903 |
75
You save: 4 (5%) |
20 |
![]() |
LilyPad LilyMini ProtoSnap
DEV-14063 |
166.3
You save: 8.7 (5%) |
10 |
![]() |
LilyPad Slide Switch
DEV-09350 |
37.8
You save: 2 (5%) |
20 |
![]() |
Bare Conductive - Electric Paint Pen (10ml)
COM-11521 |
12.95 |
1
Cannot be ordered at this time. |
![]() |
EeonTex Conductive Fabric
COM-14110 |
27.9 |
2
Cannot be ordered at this time. |
![]() |
Conductive Thread - 60g (Stainless Steel)
DEV-11791 |
51.5 | 1 |
![]() |
EL Panel - Blue-Green (10x10cm)
COM-10800 |
29.9 |
2
Cannot be ordered at this time. |
![]() |
EL Panel - Blue (10x10cm)
COM-10798 |
29.9 |
2
Cannot be ordered at this time. |
![]() |
EL Panel - Red (10x10cm)
COM-10801 |
29.9 |
2
Cannot be ordered at this time. |
![]() |
EL Panel - White (10x10cm)
COM-10799 |
29.9 |
2
Cannot be ordered at this time. |
Total: 777.05 |