Sparkfun Community Partnership 2017

by Member #546667

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Needle Set
In stock TOL-10405
4.2 2   
130-in-1 Electronic Playground
Retired KIT-14314
129 2   
Cannot be ordered at this time.
Hobby Knife
In stock TOL-09200
10.5 3   
Raspberry Pi 3
Retired DEV-13825
119.85 3   
Cannot be ordered at this time.
Wall Adapter Power Supply - 5V DC 2A (USB Micro-B)
Retired TOL-12890
17.85 3   
Cannot be ordered at this time.
micro:bit Go Bundle
Retired DEV-14336
82.5 5   
Cannot be ordered at this time.
Raspberry Pi LCD - 7" Touchscreen
In stock LCD-13733
120 2   
Raspberry Pi Camera Module V2
Out of stock DEV-14028
25 1   
Raspberry Pi 3 + Camera Enclosure - Clear
Retired PRT-14025
3.58
You save:
4.37 (55%)
1   
Cannot be ordered at this time.
Total: 512.48