MSFW Wish List

by Member #1124466

Favorited Favorite 0

Materials Needed for assignment 2 in Materials Speculation for Future Wearables collaborative studio at DAAP

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad ProtoSnap Development Board
Retired DEV-11262
59.95 1   
Cannot be ordered at this time.
LilyPad Rainbow LED (6 Colors)
In stock DEV-13903
3.95 1   
LED Mixed Bag - 5mm
Retired COM-09881
6.9
You save:
4.6 (40%)
1   
Cannot be ordered at this time.
LilyPad Coin Cell Battery Holder - Switched - 20mm
In stock DEV-13883
2.1 1   
Coin Cell Battery Holder - 20mm (Sewable)
In stock DEV-08822
3 2   
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
4.2 2   
Alligator Test Leads - Multicolored (10 Pack)
Only 8 left! PRT-12978
3.5 1   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
Conductive Thread Bobbin - 12m (Smooth, Stainless Steel)
In stock DEV-13814
9.9 2   
Total: 98