Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
PRT-11367 |
21.5 | 1 |
![]() |
Hook-Up Wire - Assortment (Stranded, 22 AWG)
PRT-11375 |
22.5 | 1 |
![]() |
Hook-up Stranded Wire - Black (22 AWG)
PRT-08867 |
3.5 | 1 |
![]() |
SparkFun Sound Detector
SEN-12642 |
23.9 | 2 |
![]() |
Machine Screw - Socket Head (6-32 ; 3/4"; 25 pack)
ROB-12295 |
3.95 |
1
Cannot be ordered at this time. |
![]() |
Nut - Metal (6-32, 25 pack)
PRT-12917 |
1.5 |
1
Cannot be ordered at this time. |
![]() |
Screw - Phillips Head (1/4", 4-40, 10 pack)
PRT-10453 |
1.6 | 1 |
![]() |
Screw - Phillips Head (1/2", 4-40, 10 pack)
PRT-10452 |
1.6 | 1 |
![]() |
Nut - Metal (4-40, 10 pack)
PRT-10454 |
1.6 | 1 |
![]() |
Tilt Sensor - AT407
SEN-10289 |
10.5 | 5 |
![]() |
Teensy Prop Shield LC
DEV-13996 |
26.85 |
3
Cannot be ordered at this time. |
![]() |
Teensy Prop Shield
DEV-13995 |
39.9 |
2
Cannot be ordered at this time. |
![]() |
Shaft Coupler - 1/4" to 1/4"
ROB-12251 |
9.98 |
2
Cannot be ordered at this time. |
![]() |
Shaft Coupler - 1/4" to 6mm
ROB-12211 |
19.96 |
4
Cannot be ordered at this time. |
![]() |
Clamping Hub - 1/4" Bore
ROB-12238 |
7.99 |
1
Cannot be ordered at this time. |
![]() |
Set Screw Hub - 1/4" Bore
ROB-12488 |
9.98 |
2
Cannot be ordered at this time. |
![]() |
Bearing Mount - Flat (1/4" Bore)
ROB-12328 |
5.99 |
1
Cannot be ordered at this time. |
![]() |
Motor Mount - B Style
ROB-12400 |
4.99 |
1
Cannot be ordered at this time. |
![]() |
Motor Mount - E Style
ROB-14076 |
4.99 |
1
Cannot be ordered at this time. |
![]() |
Standard Gearmotor - 30 RPM (3-12V)
ROB-12532 |
24.95 |
1
Cannot be ordered at this time. |
![]() |
Standard Gearmotor - 10 RPM (3-12V)
ROB-12367 |
51.2
You save: 2.7 (5%) |
2
Cannot be ordered at this time. |
![]() |
Shaft - Solid (Stainless; 1/4"D x 2"L)
ROB-12392 |
0.89 |
1
Cannot be ordered at this time. |
![]() |
Shaft - D-Shaft (Stainless; 1/4"D x 1.50"L)
ROB-12296 |
1.29 |
1
Cannot be ordered at this time. |
![]() |
Shaft - D-Shaft (Stainless; 1/4"D x 3.00"L)
ROB-12473 |
1.99 |
1
Cannot be ordered at this time. |
Total: 303.1 |