Greaser Alarm Timer

Favorited Favorite 0

Most of the electronic parts required.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
555 Timer
Retired COM-09273
14.25 15   
Cannot be ordered at this time.
Breadboard - Mini Modular (Black)
Only 7 left! PRT-12047
67.5 15   
Electrolytic Decoupling Capacitors - 1000uF/25V
In stock COM-08982
4.5 10   
Transistor - NPN, 50V 800mA (BC337)
In stock COM-13689
8.25 15   
Voltage Regulator - 12V
In stock COM-12766
55.5
You save:
3 (5%)
30   
Total: 171.5