ECE 110 / 120 Honor -- Team Zen

by Member #563206

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Female Stackable Header - 12-Pin
In stock PRT-14322
3 4   
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
SparkFun Mini GPS Shield
Retired GPS-14030
4.68
You save:
3.82 (45%)
1   
Cannot be ordered at this time.
GPS Receiver - GP-735 (56 Channel)
In stock GPS-13670
49.5 1   
JST SH Jumper 6 Wire - 1.75"
Retired GPS-00574
4.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 2Ah
In stock PRT-13855
13.95 1   
Lithium Ion Battery - 1Ah
Retired PRT-13813
10.95 1   
Cannot be ordered at this time.
Total: 90.53