AJP

by Member #1144154

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Solid State Relay - 40A (3-32V DC Input)
In stock COM-13015
21.9 2   
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
11.9 2   
Cannot be ordered at this time.
Arduino Mega 2560 R3
In stock DEV-11061
96.8 2   
USB Cable A to B - 6 Foot
In stock CAB-00512
9 2   
ProtoScrewShield
Retired DEV-09729
39 2   
Cannot be ordered at this time.
Hook-Up Wire - Assortment (Stranded, 22 AWG)
In stock PRT-11375
22.5 1   
Total: 201.1