Health Hackathon Supplies

Favorited Favorite 0

Health Hackathon 2017 Suplies

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Onion Omega2+ IoT Computer
Retired DEV-14431
52 4   
Cannot be ordered at this time.
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Breadboard - Mini Modular (White)
In stock PRT-12043
4.5 1   
Rotary Potentiometer - 10k Ohm, Logarithmic
Retired COM-09940
0.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 12" M/F Pack of 10
In stock PRT-09385
4.95 1   
Jumper Wires Premium 6" F/F - 20 AWG (10 Pack)
In stock PRT-11710
6.5 1   
Jumper Wires - Connected 6" (F/F, 20 pack)
In stock PRT-12796
2.1 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
2.45 1   
DC Barrel Jack Adapter - Female
In stock PRT-10288
7 2   
Disposable Surface EMG/ECG/EKG Electrode - 24mm (10 pack)
33 available SEN-12969
8.95 1   
Coin Cell Battery Holder - 2xCR2032 (Enclosed)
In stock PRT-12618
6.3 3   
LED - 3W Aluminum PCB (5 Pack, Cool White)
In stock COM-13105
8.95 1   
LED - 3W Aluminum PCB (5 Pack, Warm White)
In stock COM-13104
8.95 1   
RedBearLab BLE Nano v2 - nRF52832
Retired WRL-14070
33.9 2   
Cannot be ordered at this time.
LilyPad Temperature Sensor
In stock DEV-08777
5.5 1   
ELastoLite Contact Patch
Retired COM-11919
0.95 1   
Cannot be ordered at this time.
ELastoLite Connector - T Juncture
Retired COM-11921
2.5 1   
Cannot be ordered at this time.
EeonTex Conductive Fabric
Out of stock COM-14110
13.95 1   
Cannot be ordered at this time.
Fiber Optic Fabric - Black (40x75 cm)
Retired COM-12712
44.95 1   
Cannot be ordered at this time.
LilyPad Simblee BLE Board - RFD77101
Retired DEV-13633
27.95 1   
Cannot be ordered at this time.
Conductive Thread Bobbin - 12m (Smooth, Stainless Steel)
In stock DEV-13814
4.95 1   
EeonTex Conductive Stretchable Fabric
Retired COM-14112
24.95 1   
Cannot be ordered at this time.
EeonTex Pressure Sensing Fabric
Retired COM-14111
24.95 1   
Cannot be ordered at this time.
LilyPad Accelerometer - ADXL335
Only 4 left! DEV-09267
17.95 1   
LiPower - Boost Converter
Out of stock PRT-10255
17.5 1   
Lithium Ion Battery - 400mAh
In stock PRT-13851
5.5 1   
Lithium Ion Battery - 1Ah
Retired PRT-13813
10.95 1   
Cannot be ordered at this time.
Flush Cutters - Hakko
In stock TOL-11952
5.47 1   
Raspberry Pi 3 Starter Kit
Retired KIT-13826
91.95 1   
Cannot be ordered at this time.
PicoBuck LED Driver
Out of stock COM-13705
35 2   
FemtoBuck LED Driver
In stock COM-13716
17.9 2   
LED - Super Bright White (25 pack)
Out of stock COM-09850
9.5 1   
Cannot be ordered at this time.
Raspberry Pi Zero W
In stock DEV-14277
15 1   
Raspberry Pi Camera Module V2
Out of stock DEV-14028
25 1   
Total: 555.37